目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
WBGV - Load ring bolted
HPC
Mechanical drive components
Accastillage industriel
Lifting rings
Powered by
CAD模型選擇
{hpc/v1/accastillage_indus/hoist_rings/wbgv.prj},{NB=HPC_WBG-V-M12_9021},{REF=WBG-V-M12},{ROT=90},{CMU=0.6 (0.75)},{M=M12},{A=10},{B=51},{C=35},{D=42},{E=105},{FS=21},{F=21},{FMAX=140},{G=45},{SW=36},{MAS=0.6},{INFO=INFO},{PPATH=wbgv_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
CMU
Load SWL
[t]
M
ØM
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
FS
Stand.
[mm]
FMAX
max.
[mm]
G
[mm]
SW
[mm]
MAS
Weight
[kg]
HPC - WBG-V-M8-13
WBG-V-M8
0.3 (0.4)
M8
8
33
29
33
76
13
102
36
28
0.3
HPC - WBG-V-M10-17
WBG-V-M10
0.45 (0.6)
M10
8
33
29
36
78
17
122
38
30
0.3
HPC - WBG-V-M12-21
WBG-V-M12
0.6 (0.75)
M12
10
51
35
42
105
21
140
45
36
0.6
HPC - WBG-V-M16-30
WBG-V-M16
1.3 (1.5)
M16
10
49
35
48
114
30
180
54
41
0.6
HPC - WBG-V-M20-33
WBG-V-M20
2 (2.5)
M20
13
56
35
64
135
33
223
65
55
1.1
HPC - WBG-V-M24-40
WBG-V-M24
3.5 (4.0)
M24
18
68
40
81
172
40
255
87
70
2.7
HPC - WBG-V-M30-50
WBG-V-M30
5 (6.0)
M30
22
93
50
99
220
50
330
105
85
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表