您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
17 - WATER MULTI-COUPLINGS – 29 SERIES
HPS International
ACCESSORIES
Powered by
CAD模型選擇
S2901 - Water multi-couplings – 29 Series
01.02.2021
S2902 - Water multi-couplings – 29 Series
01.02.2021
S2903 - Water multi-couplings – 29 Series
01.02.2021
S2904 - Water multi-couplings – 29 Series
01.02.2021
S2905 - Water multi-couplings – 29 Series
01.02.2021
S2906 - Water multi-couplings – 29 Series
01.02.2021
S2907 - Water multi-couplings – 29 Series
01.02.2021
S2908 - Water multi-couplings – 29 Series
01.02.2021
S2909 - Water multi-couplings – 29 Series
01.02.2021
S2910 - Water multi-couplings – 29 Series
01.02.2021
S2911 - Water multi-couplings – 29 Series
01.02.2021
S2912 - Water multi-couplings – 29 Series
01.02.2021
S2913 - Water multi-couplings – 29 Series
01.02.2021
S2914 - Water multi-couplings – 29 Series
01.02.2021
S2915 - Water multi-couplings – 29 Series
01.02.2021
S2916 - Water multi-couplings – 29 Series
01.02.2021
S2917 - Sockets for Hose Ø12 mm (interior)
01.02.2021
S2918 - Sockets for Push-Lock Hose Ø13 mm (interior)
01.02.2021
S2919 - Sockets: 3/8 bsp female thread
01.02.2021
S2920 - Plugs: 3/8 bsp female thread
01.02.2021
S2921 - Plugs: 1/2 bsp male thread
01.02.2021
S2922 - Plugs: 3/8 bsp male / Female thread
01.02.2021
S2923 - 90° Elbows 3/8 bsp male thread for hose ø12mm (interior)
01.02.2021
S2924 - 90° Elbows 3/8 bsp male thread for push-lock hose ø13mm (interior)
01.02.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.