目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stand-Off - Through Standoff V-SO
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stand-Off
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stand_off/v_so_st_of_ver.prj},{NB=Through Standoff V-SO 10485035008 (l_0)},{ARTNR=10485035008},{D=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=8},{EKB=1.02},{ELDHELP=5.41},{EA=0.00},{EBHELP=5.390},{EC=0.00},{ED1HELP=3.20},{EDHELP=0.000},{EEHELP=0.000},{EF=0.0},{EH=6.4},{ETHELP=0.000},{EARL=6.8},{EEA=7.6},{EAA=1330},{EVA=1.24},{EES=14.7},{EAS=1860},{EVS=0.00},{EEE=0.0},{EAE=0},{EVE=0.00},{ZTN=0},{EAN=0},{CL=23110902},{BEZ=Einpressgewindebuchse offen V-SO Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=offen},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EO
Surface
ⁿ/ₐ
EL
Length (L) Total value
[mm]
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EB
Cylinder Diameter (B) Total Value
ⁿ/ₐ
ED1
Counterbore-Dm (d1)
[mm]
ED
Threadless length (D)
[mm]
EH
Hexagon (H)
[mm]
EARL
min. Distance edge to hole center
[mm]
EEA
Pressing force aluminum
[kN]
EAA
Expressing force Alu
[N]
EVA
Torsional strength aluminum
[Nm]
EES
Pressing force steel
[kN]
EAS
Expressing force steel
[N]
CL
eCLASS
ⁿ/ₐ
Through Standoff V-SO 104...
10485020004
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2
Steel
galvanized
4
1.02
4,20 +0,08
4,2 -0,13
2,5 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485020006
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2
Steel
galvanized
6
1.02
4,20 +0,08
4,2 -0,13
2,5 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485020008
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2
Steel
galvanized
8
1.02
4,20 +0,08
4,2 -0,13
2,5 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485020010
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2
Steel
galvanized
10
1.02
4,20 +0,08
4,2 -0,13
2,5 ±0,13
4 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485020012
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2
Steel
galvanized
12
1.02
4,20 +0,08
4,2 -0,13
2,5 ±0,13
4 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485025004
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2,5
Steel
galvanized
4
1.02
4,20 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485025006
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2,5
Steel
galvanized
6
1.02
4,20 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485025008
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2,5
Steel
galvanized
8
1.02
4,20 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485025010
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2,5
Steel
galvanized
10
1.02
4,20 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485025012
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M2,5
Steel
galvanized
12
1.02
4,20 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
0.0
0
0.00
0.0
0
23110902
Through Standoff V-SO 104...
10485030003
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
3
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030004
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
4
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030005
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
5
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030006
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
6
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030007
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
7
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030008
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
8
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030010
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
10
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030012
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
12
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030014
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
14
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030016
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
16
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
8 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485030018
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
M3
Steel
galvanized
18
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
8 ±0,25
4.8
6.0
4.9
710
1.24
9.8
1000
23110902
Through Standoff V-SO 104...
10485035003
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
3,5M3
Steel
galvanized
3
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
6.8
7.6
1330
1.24
14.7
1860
23110902
Through Standoff V-SO 104...
10485035004
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
3,5M3
Steel
galvanized
4
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
6.8
7.6
1330
1.24
14.7
1860
23110902
Through Standoff V-SO 104...
10485035005
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
3,5M3
Steel
galvanized
5
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
6.8
7.6
1330
1.24
14.7
1860
23110902
Through Standoff V-SO 104...
10485035006
Through Standoff V-SO Ste...
Galvanized steel
galvanized
open
3,5M3
Steel
galvanized
6
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
6.8
7.6
1330
1.24
14.7
1860
23110902
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表