您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
STANDARD Aluminium / Aluminium Dome Head - Folding Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Folding Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/folding_blind_rivet/standard_alal_fk.prj},{NB=Folding Blind Rivet STANDARD 10716040245 (l_5)},{ARTNR=10716040245},{D=4.0},{DB1=4.200},{KB1=5.0},{KB2=12.0},{SL1=24.5},{HK=1.40},{DK=8.0},{DM=2.5},{SBK=500.0},{ZBK=800.0},{KG=1.35},{KGS=1.350},{MIN=24.000},{BEZ=HONSEL-Presslaschenblindniet STANDARD Alu / Alu Flachkopf},{MAT1=Aluminium},{MAT2=Aluminium},{SU=xxx},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{INFOPDF=PDF},{EAN=4016111927422},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{EEHS=xxx},{EES=xxx},{FORM=l},{KB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
Folding Blind Rivet STAND...
10716040136
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.0
4.200
1.0
3.0
13.6
1.40
8.0
2.5
500.0
800.0
1.010
500
4016111927385
83082000
23120402
Folding Blind Rivet STAND...
10716040188
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.0
4.200
3.0
7.0
18.8
1.40
8.0
2.5
500.0
800.0
1.180
500
4016111927392
83082000
23120402
Folding Blind Rivet STAND...
10716040245
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.0
4.200
5.0
12.0
24.5
1.40
8.0
2.5
500.0
800.0
1.350
500
4016111927422
83082000
23120402
Folding Blind Rivet STAND...
10716048153
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.8
5.000
1.0
4.0
15.3
1.60
9.6
2.9
900.0
1100.0
1.510
500
4016111927439
83082000
23120402
Folding Blind Rivet STAND...
10716048205
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.8
5.000
1.0
9.0
20.5
1.60
9.6
2.9
900.0
1100.0
1.720
500
4016111927453
83082000
23120402
Folding Blind Rivet STAND...
10716048245
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.8
5.000
4.0
12.0
24.5
1.60
9.6
2.9
900.0
1100.0
2.030
500
4016111927477
83082000
23120402
Folding Blind Rivet STAND...
10716048280
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
4.8
5.000
6.0
16.0
28.0
1.60
9.6
2.9
900.0
1100.0
2.200
500
4016111927484
83082000
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表