目錄: Hirt
Created: 22.04.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hirt
W+H+K - Linear ball bearing
Hirt
Linear ball bearing
Powered by
CAD模型選擇
{hirt/linear_ball_bearing/linear_ball_bearing_asmtab.prj},{NB=W05130+K0507010+H0710010 (K0507010H07100100000)},{IDNR=},{BZ=W05130+K0507010+H0710010},{SHAFT=W05130},{CAGE=K0507010},{HOUSING=H0710010},{DW=5},{LW=130},{F=0.2},{VERS1=14},{WINKELH=0},{WINKELK=0.0},{WEGH=0.0},{WEGK=0.0},{PPATH=linear_ball_bearing_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHAFT
Order No. Shaft
ⁿ/ₐ
DW
Diameter Shaft
[mm]
KID
Inner Diameter Cage
[mm]
KAD
Outer Diameter Cage
[mm]
ID
Inner Diameter Housing
[mm]
AD
Outer Diameter Housing
[mm]
LW
Length Shaft
[mm]
LH
Length Housing
[mm]
L
Length Ball cage
[mm]
KG
Ball size
[mm]
F
Chamfers
[mm]
W03040+K0305010+H0507010
W03040
3
3.2
4.8
5
7
40
10
10
1.0
0.2
W03050+K0305010+H0507010
W03050
3
3.2
4.8
5
7
50
10
10
1.0
0.2
W03060+K0305010+H0507010
W03060
3
3.2
4.8
5
7
60
10
10
1.0
0.2
W03080+K0305010+H0507010
W03080
3
3.2
4.8
5
7
80
10
10
1.0
0.2
W04040+K0406010+H0608010
W04040
4
4.2
5.8
6
8
40
10
10
1.0
0.2
W04050+K0406010+H0608010
W04050
4
4.2
5.8
6
8
50
10
10
1.0
0.2
W04060+K0406010+H0608010
W04060
4
4.2
5.8
6
8
60
10
10
1.0
0.2
W04080+K0406010+H0608010
W04080
4
4.2
5.8
6
8
80
10
10
1.0
0.2
W04100+K0406010+H0608010
W04100
4
4.2
5.8
6
8
100
10
10
1.0
0.2
W05050+K0507010+H0710010
W05050
5
5.2
6.8
7
10
50
10
10
1.0
0.2
W05060+K0507010+H0710010
W05060
5
5.2
6.8
7
10
60
10
10
1.0
0.2
W05080+K0507010+H0710010
W05080
5
5.2
6.8
7
10
80
10
10
1.0
0.2
W05100+K0507010+H0710010
W05100
5
5.2
6.8
7
10
100
10
10
1.0
0.2
W05130+K0507010+H0710010
W05130
5
5.2
6.8
7
10
130
10
10
1.0
0.2
W06050+K0608010+H0811020
W06050
6
6.2
7.8
8
11
50
20
10
1.0
0.2
W06060+K0608010+H0811020
W06060
6
6.2
7.8
8
11
60
20
10
1.0
0.2
W06080+K0608010+H0811020
W06080
6
6.2
7.8
8
11
80
20
10
1.0
0.2
W06100+K0608010+H0811020
W06100
6
6.2
7.8
8
11
100
20
10
1.0
0.2
W06120+K0608010+H0811020
W06120
6
6.2
7.8
8
11
120
20
10
1.0
0.2
W06160+K0608010+H0811020
W06160
6
6.2
7.8
8
11
160
20
10
1.0
0.2
W10080+K1012015+H1218020
W10080
10
10.2
11.8
12
18
80
20
15
1.0
0.2
W10100+K1012015+H1218020
W10100
10
10.2
11.8
12
18
100
20
15
1.0
0.2
W10120+K1012015+H1218020
W10120
10
10.2
11.8
12
18
120
20
15
1.0
0.2
W10160+K1012015+H1218020
W10160
10
10.2
11.8
12
18
160
20
15
1.0
0.2
W12080+K1214020+H1420040
W12080
12
12.2
13.8
14
20
80
40
20
1.0
0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表