Innotech drawer side profile,H70, Right - Innotech drawer side profile,H70, Right
Hettich
Drawer systems
Innotech double walled drawer
Silver
Platfrom concept
Drawer
Height 70 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/silver/platform_concept/drawer/h_70mm/it_dsp_h70_r.prj},{NB=9070216},{NL=260.000},{ARTICLENO=9070216},{AL=270.000},{FINISH=anthracite}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NL
Nominal Length
[mm]
ARTICLENO
Order Number
ⁿ/ₐ
FINISH
ⁿ/ₐ
1062014
260.000
1062014
Silver
9015782
260.000
9015782
Silver
9019689
300.000
9019689
Silver
1062016
350.000
1062016
Silver
9019694
350.000
9019694
Silver
1062018
420.000
1062018
Silver
9015787
420.000
9015787
Silver
1062020
470.000
1062020
Silver
9015794
470.000
9015794
Silver
1062522
520.000
1062522
Silver
9015812
520.000
9015812
Silver
1077782
620.000
1077782
Silver
9070216
260.000
9070216
anthracite
9070221
300.000
9070221
anthracite
9070223
350.000
9070223
anthracite
9070230
420.000
9070230
anthracite
9068043
470.000
9068043
anthracite
9070234
520.000
9070234
anthracite
9070248
620.000
9070248
anthracite
1062510
260.000
1062510
white
9104149
300.000
9104149
white
1062512
350.000
1062512
white
1062514
420.000
1062514
white
1062455
470.000
1062455
white
1062516
520.000
1062516
white
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表