Quadro V8 - Quadro V8
Hettich
Drawer systems
Innotech double walled drawer
Quadro
Silent System
Quadro V8
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/quadro/sisy/quadro_v8/quadro_v8_asmtab.prj},{NB=44986},{ARTICLE=470},{D1=505},{D2=514},{B1=256},{B2=160},{EB=10.5},{ARTICLENO=44986},{HEIGHT=55},{BASE=45.60},{LENGTH=470},{A1=17.50},{A2=479.9},{H1=278.000},{M=0.000},{PPATH=quadro_v8_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTICLE
Article/Nominal Length
[mm]
D1
Min.cabinet depth drawer/p.&p.drawer
[mm]
D2
Min.cabinet depth intern.drawer/p.&p.drawer
[mm]
B1
Hole Spacing
[mm]
B2
Hole Spacing
[mm]
EB
[mm]
ARTICLENO
Order Number
ⁿ/ₐ
44976
470
505
514
256
160
12.5
44976
44979
520
535
544
256
160
12.5
44979
44983
620
635
644
352
128
12.5
44983
44986
470
505
514
256
160
10.5
44986
44993
620
635
644
352
128
10.5
44993
46689
470
505
514
256
160
9.5
46689
46691
520
535
544
256
160
9.5
46691
46692
620
635
644
352
128
9.5
46692
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表