Atira Pot-and-pan drawer H144 silver Quadro full access - Atira Pot-and-pan drawer H144 silver Quadro full access
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
Silver
All inclusive set
Pot and pan drawer
Height 144 mm, V6, P2O, RU sets
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/silver/all_inc_set/ppd/h_144_v6_p2o_ru_sets/d_h_144_v6_p2o_asm_tab.prj},{NB=9242933},{ARTICLENO=9242933},{NL=350.000},{A=1.000},{B=3.000},{C=1.000},{EB=12.500},{L=257.500},{PPATH=d_h_144_v6_p2o_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
[mm]
A
[mm]
B
[mm]
C
[mm]
EB
[mm]
L
[mm]
9242931
9242931
260.000
1.000
1.000
1.000
12.500
204.000
9242932
9242932
300.000
1.000
2.000
1.000
12.500
209.000
9242933
9242933
350.000
1.000
3.000
1.000
12.500
257.500
9242934
9242934
420.000
1.000
4.000
1.000
12.500
317.500
9242935
9242935
470.000
1.000
6.000
1.000
12.500
347.500
9242936
9242936
520.000
1.000
6.000
1.000
12.500
389.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表