InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver - InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
Silver
All inclusive set
Pot and pan drawer
Height 144 mm, V6, AU sets
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/silver/all_inc_set/ppd/h_144_v6_au_sets/d_h_144_asm_tab.prj},{NB=9229973},{ARTICLENO=9229973},{NL=350.000},{A=1.000},{B=3.000},{C=1.000},{PPATH=d_h_144_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTICLENO
Ident number
ⁿ/ₐ
NL
[mm]
A
[mm]
B
[mm]
C
[mm]
9216513
9216513
260.000
1.000
1.000
1.000
9229961
9229961
260.000
1.000
1.000
1.000
9216514
9216514
300.000
1.000
2.000
1.000
9229968
9229968
300.000
1.000
2.000
1.000
9216515
9216515
350.000
1.000
3.000
1.000
9229973
9229973
350.000
1.000
3.000
1.000
9216516
9216516
420.000
1.000
4.000
1.000
9214801
9214801
420.000
1.000
4.000
1.000
9216517
9216517
470.000
1.000
5.000
1.000
9214817
9214817
470.000
1.000
5.000
1.000
9216518
9216518
520.000
1.000
6.000
1.000
9214823
9214823
520.000
1.000
6.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表