Atira drawer set H176 anthracite Quadro 25 - Atira drawer set H176 anthracite Quadro 25
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
Anthracite
All inclusive set
Pot and pan drawer
Height 176 mm, Q25, RU sets
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/anthracite/all_inc_set/ppd/h_176_q25_ru_sets/d_h_176_q25_a_asm_tab.prj},{NB=9248758},{ARTICLENO=9248758},{NL=350.000},{A=1.000},{B=5.000},{C=1.000},{EB=12.500},{PPATH=../../../../silver/all_inc_set/ppd/h_176_q25_ru_sets/d_h_176_q25_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
[mm]
A
[mm]
B
[mm]
C
[mm]
EB
[mm]
9248757
9248757
260.000
1.000
4.000
1.000
12.500
9248758
9248758
350.000
1.000
5.000
1.000
12.500
9248759
9248759
420.000
1.000
5.000
1.000
12.500
9248760
9248760
470.000
1.000
5.000
1.000
12.500
9248761
9248761
520.000
1.000
5.000
1.000
12.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表