您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Drawer front connector for drawer side profile, height 187 / 251 mm - AvanTech YOU Drawer front connector for drawer side profile, height 187 / 251 mm
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU front connection for side profile
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/front_connector/front_connector_h187.prj},{NB=9255838},{ARTICLENO=9255838},{M=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
9255838
9255838
9255839
9255839
9255840
9255840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AvanTech YOU Drawer front connector stabiliser, height 251 mm - AvanTech YO...
Hettich
28.06.2024
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
Push to open Silent opening system , < 10 kg, left and right - Push to open...
Hettich
28.06.2024
Push to open Silent opening system , 10 - 40 kg, left and right - Push to o...
Hettich
28.06.2024
Sensys 8645i, Base 12.5 mm - Sensys 8645i, Base 12.5 mm
Hettich
28.06.2024
Intermat 9943, Base 12.5 mm - Intermat 9943, Base 12.5 mm
Hettich
28.06.2024
Linear mounting plate for pressing in - Linear mounting plate for pressing ...
Hettich
28.06.2024
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
Flexible adapter for Push to open Silent - Flexible adapter for Push to ope...
Hettich
28.06.2024
Intermat 9943, Standard Hinge - Intermat 9943, Standard Hinge
Hettich
28.06.2024
AvanTech YOU Rear panel stabiliser - AvanTech YOU Rear panel stabiliser
Hettich
28.06.2024
AvanTech YOU Inlay drawer side profile, height 187 mm left - AvanTech YOU I...
Hettich
28.06.2024
AvanTech YOU Drawer side profile set, height 251 mm left and right - AvanTe...
Hettich
28.06.2024
AvanTech YOU Drawer side profile set, height 187 mm left and right - AvanTe...
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表