Drawer runners, 40 kg, ks L - Drawer runners, 40 kg, ks L
Hettich
Drawer systems
AvanTech double walled drawer system
Actro 5D
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_double_wall_drawer/actro_5d/actro_5d_40kg_left_tab.prj},{NB=9247001},{ARTICLENO=9247001},{NL=350.000},{A=283.500},{B=248.750},{C=133.250},{E=160.000},{PPATH=actro_5d_40kg_left_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
E
Length
[mm]
9246984
9246984
250.000
238.500
173.750
101.250
96.000
9246982
9246982
250.000
238.500
173.750
101.250
96.000
9246989
9246989
270.000
238.500
188.750
106.250
96.000
9246986
9246986
270.000
238.500
188.750
106.250
96.000
9246993
9246993
300.000
238.500
211.250
113.750
128.000
9246991
9246991
300.000
238.500
211.250
113.750
128.000
9246997
9246997
320.000
238.500
226.250
118.750
128.000
9246995
9246995
320.000
238.500
226.250
118.750
128.000
9247001
9247001
350.000
283.500
248.750
133.250
160.000
9246999
9246999
350.000
283.500
248.750
133.250
160.000
9247003
9247003
380.000
283.500
271.250
140.750
160.000
9247006
9247006
400.000
283.500
236.250
145.750
160.000
9247010
9247010
420.000
283.500
251.250
150.750
160.000
9247014
9247014
450.000
283.500
258.750
158.250
160.000
9247020
9247020
480.000
326.000
281.250
165.750
192.000
9247024
9247024
500.000
326.000
286.250
170.750
192.000
9247030
9247030
520.000
355.000
306.250
175.750
224.000
9247036
9247036
550.000
355.000
313.750
183.250
224.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表