KA 4532 ball bearing runner Push to open - KA 4532 ball bearing runner Push to open
Hettich
Drawer runners
Ball bearing slides
Mounted on side
KA 4532 push to open
Powered by
CAD模型選擇
{hettich/drawer_runners/ball_bearing_slides/mounted_on_sides/ka_4532_pto/ka_4532_sisy_asmtab.prj},{NB=9114285},{ARTICLENO=9114285},{DL=500},{CD=504},{B1=96},{B2=96},{B3=-},{C=392},{SIZE=20\"},{SL=500.000},{F=128.000},{G=224.000},{H=320.000},{I=0.000},{A1=3},{PPATH=ka_4532_sisy_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
DL
Drawer Length
[mm]
CD
Min. Cabinet Depth
[mm]
B1
Hole 1
[mm]
B2
Hole 2
[mm]
B3
Hole 3
[mm]
C
Mounting holes
[mm]
9114281
9114281
300
304
-
-
-
192
9302506
9302506
300
304
-
-
-
192
9114282
9114282
350
354
64
-
-
242
9302507
9302507
350
354
64
-
-
242
9114283
9114283
400
404
96
-
-
292
9302508
9302508
400
404
96
-
-
292
9114284
9114284
450
454
160
-
-
342
9302509
9302509
450
454
160
-
-
342
9114285
9114285
500
504
96
96
-
392
9302510
9302510
500
504
96
96
-
392
9114286
9114286
550
554
96
128
-
442
9302511
9302511
550
554
96
128
-
442
9114288
9114288
600
604
96
128
96
492
9302512
9302512
600
604
96
128
96
492
9114289
9114289
650
654
96
128
128
542
9302513
9302513
650
654
96
128
128
542
9114290
9114290
700
704
96
128
128
592
9302514
9302514
700
704
96
128
128
592
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表