Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
SFC / LFC - Flange Clamps
HepcoMotion
GV3 Linear Motion System
Flange Clamps
Powered by
CAD模型選擇
{hepcomotion/07_gv3/07_06_flange_clamps/07_06_1_flange_clamps_asmtab.prj},{NB=SFC120},{CNSORDERNO=SFC120},{A=170},{B=100},{C1=25},{C2=0},{D=62.5},{E=19.5},{F=4.0},{G=35},{H=54},{J=95},{K=140},{L=45},{M111=12},{M222=50},{N=17.0},{P=11},{Q111=16},{R=11},{S=40},{T=35},{CNSMASSEXACT=1050},{VERS=1},{PREVIEW=th_sfc120.jpg},{DESC=Short Flange Clamp (SFC)},{USE=NL120},{M=M12 x 50},{Q=M16},{PPATH=assemblies/07_06_1_flange_clamps_asmtpl.prj},{INFO=Website},{INFOEN=https://www.hepcomotion.com/dwnlds/gv3-linear-guide-system-technical-guide#page=19},{INFODE=https://www.hepcomotion.com/de/downloads/gv3-technisches-handbuch/#page=19},{INFOFR=https://www.hepcomotion.com/fr/downloads/gv3-guide-technique/#page=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE
For Use With Slide
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
C1
Width
[mm]
C2
Width
[mm]
D
Height
[mm]
E
Height
[mm]
F
Height
[mm]
G
Height
[mm]
H
Height
[mm]
J
Length
[mm]
K
Length
[mm]
L
Width
[mm]
M
Thread
ⁿ/ₐ
N
Diameter
[mm]
P
Height
[mm]
Q
Thread
ⁿ/ₐ
R
Diameter
[mm]
S
Length
[mm]
T
Height
[mm]
CNSMASSEXACT
Weight
[g]
SFC25
SFC25
Short Flange Clamp (SFC)
NS25
60
55
15
0
30.0
10.0
1.8
20
35
20
45
35
M6 x 30
9.5
5
M8
6
35
17
120
SFC35
SFC35
Short Flange Clamp (SFC)
NS35
76
62
20
0
37.0
10.0
1.8
25
40
26
56
40
M8 x 35
11.0
6
M10
7
30
17
240
SFC44
SFC44
Short Flange Clamp (SFC)
NM44
80
60
20
0
35.0
12.5
2.5
25
40
30
60
40
M8 x 30
11.0
6
M10
7
40
20
220
SFC50
SFC50
Short Flange Clamp (SFC)
NS50
86
62
20
0
37.0
10.0
1.8
26
42
32
66
40
M8 x 35
11.0
6
M10
7
30
17
260
SFC60
SFC60
Short Flange Clamp (SFC)
NM60
100
62
25
0
37.0
12.5
2.5
27
42
40
78
50
M8 x 35
11.0
6
M10
7
40
17
370
SFCM76
SFCM76
Short Flange Clamp (SFC)
NM76
127
75
25
0
50.0
12.5
2.5
30
45
55
95
50
M10 x 40
14.0
8
M12
9
45
23
530
SFC76
SFC76
Short Flange Clamp (SFC)
NL76
120
75
25
0
45.0
19.5
4.0
30
50
55
95
50
M10 x 40
14.0
8
M12
9
45
23
500
SFC120
SFC120
Short Flange Clamp (SFC)
NL120
170
100
25
0
62.5
19.5
4.0
35
54
95
140
45
M12 x 50
17.0
11
M16
11
40
35
1050
LFC25
LFC25
Long Flange Clamp (LFC)
NS25
60
55
0
55
30.0
10.0
1.8
20
35
20
45
35
M6 x 30
9.5
5
M8
6
35
17
405
LFC35
LFC35
Long Flange Clamp (LFC)
NS35
76
62
0
60
37.0
10.0
1.8
25
40
26
56
40
M8 x 35
11.0
6
M10
7
30
17
740
LFC44
LFC44
Long Flange Clamp (LFC)
NS50
86
62
0
60
37.0
10.0
1.8
26
42
32
66
40
M8 x 30
11.0
6
M10
7
30
17
630
LFC50
LFC50
Long Flange Clamp (LFC)
NM44
80
60
0
60
35.0
12.5
2.5
25
40
30
60
40
M8 x 35
11.0
6
M10
7
40
20
770
LFC60
LFC60
Long Flange Clamp (LFC)
NM60
100
62
0
75
37.0
12.5
2.5
27
42
40
78
50
M8 x 35
11.0
6
M10
7
40
17
1150
LFCM76
LFCM76
Long Flange Clamp (LFC)
NM76
127
75
0
75
50.0
12.5
2.5
30
45
55
95
50
M10 x 40
14.0
8
M12
9
45
23
1780
LFC76
LFC76
Long Flange Clamp (LFC)
NL76
120
75
0
75
45.0
19.5
4.0
30
50
55
95
50
M10 x 40
14.0
8
M12
9
45
23
1430
LFC120
LFC120
Long Flange Clamp (LFC)
NL120
170
100
0
75
62.5
19.5
4.0
35
54
95
140
45
M12 x 50
17.0
11
M16
11
40
35
2750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表