目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Twin Lead Screw Assemblies (Metric) - Lead Screws and ACME Screws
Helix Linear
Lead Screws
Powered by
CAD模型選擇
{helixlinear/leadscrews/twin_lead_screw_mm_asmtab.prj},{NB=912-TA/1N/1N/98.46/49.23/49.23/20912A/20912A/FS},{ACMECODE=912},{DIA=14x3},{DIAN=14.000},{TD=Twin Lead},{MAT=A},{FEZE=1},{FSE=N},{FFS=},{SEZE=1},{SSE=N},{SFS=},{LNUT=20912},{RNUT=20912},{LHND=A},{RHND=A},{OAL=98.46},{LHTS=49.23},{ML=S},{OPTIONAL=F},{LHT=430.000},{RHT=430.000},{LNPNH=L},{PPATH=twin_lead_screw_mm_asmtpl.prj},{LEADD=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[mm]
TD
Thread Direction
ⁿ/ₐ
RHTS
Right Hand Thread Side Length
ⁿ/ₐ
LEAD
[mm]
896-TA/1N/1N/78.94/39.47/...
896-TA/1N/1N/78.94/39.47/...
8x1.5
Twin Lead
39.47
1.500
897-TA/1N/1N/78.94/39.47/...
897-TA/1N/1N/78.94/39.47/...
8x4
Twin Lead
39.47
4.000
898-TA/1N/1N/78.94/39.47/...
898-TA/1N/1N/78.94/39.47/...
8x8
Twin Lead
39.47
8.000
899-TA/1N/1N/90.42/45.21/...
899-TA/1N/1N/90.42/45.21/...
10x2
Twin Lead
45.21
2.000
900-TA/1N/1N/91.95/45.98/...
900-TA/1N/1N/91.95/45.98/...
10x3 (1.5)
Twin Lead
45.97
3.000
908-TA/1N/1N/85.34/42.67/...
908-TA/1N/1N/85.34/42.67/...
10x9
Twin Lead
42.67
9.000
909-TA/1N/1N/96.42/48.21/...
909-TA/1N/1N/96.42/48.21/...
11x6
Twin Lead
48.21
6.000
901-TA/1N/1N/96.42/48.21/...
901-TA/1N/1N/96.42/48.21/...
12x3
Twin Lead
48.21
3.000
910-TA/1N/1N/96.42/48.21/...
910-TA/1N/1N/96.42/48.21/...
12x6
Twin Lead
48.21
6.000
911-TA/1N/1N/97.95/48.98/...
911-TA/1N/1N/97.95/48.98/...
12x10
Twin Lead
48.97
10.000
912-TA/1N/1N/98.46/49.23/...
912-TA/1N/1N/98.46/49.23/...
14x3
Twin Lead
49.23
3.000
913-TA/1N/1N/99.98/49.99/...
913-TA/1N/1N/99.98/49.99/...
14x4
Twin Lead
49.99
4.000
914-TA/1N/1N/125.06/62.53...
914-TA/1N/1N/125.06/62.53...
16x2
Twin Lead
62.53
2.000
902-TA/1N/1N/125.06/62.53...
902-TA/1N/1N/125.06/62.53...
16x4
Twin Lead
62.53
4.000
915-TA/1N/1N/125.06/62.53...
915-TA/1N/1N/125.06/62.53...
16x6
Twin Lead
62.53
6.000
916-TA/1N/1N/125.06/62.53...
916-TA/1N/1N/125.06/62.53...
16x8
Twin Lead
62.53
8.000
917-TA/1N/1N/143.15/71.58...
917-TA/1N/1N/143.15/71.58...
18x4
Twin Lead
71.57
4.000
903-TA/1N/1N/155.15/77.58...
903-TA/1N/1N/155.15/77.58...
20x4
Twin Lead
77.57
4.000
918-TA/1N/1N/155.15/77.58...
918-TA/1N/1N/155.15/77.58...
20x8
Twin Lead
77.57
8.000
904-TA/1N/1N/186.74/93.37...
904-TA/1N/1N/186.74/93.37...
26x6
Twin Lead
93.37
6.000
905-TA/1N/1N/228.93/114.4...
905-TA/1N/1N/228.93/114.4...
40x7
Twin Lead
114.46
7.000
906-TA/1N/1N/258.93/129.4...
906-TA/1N/1N/258.93/129.4...
55x12
Twin Lead
129.46
12.000
907-TA/1N/1N/298.24/149.1...
907-TA/1N/1N/298.24/149.1...
65x12
Twin Lead
149.12
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SC - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
Twin Lead Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
Without switch SCG-Q
CKD
02.09.2021
MLSA - Miniature Lead Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
16.01.2023
SMA - Captive Linear Actuator - High Performance Stepper Motor Linear Actua...
Helix Linear
20.11.2023
Trapeziodal Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
ACME Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
SMA - Non Captive Linear Actuator - High Performance Stepper Motor Linear A...
Helix Linear
20.11.2023
linear guide - lsh_series_butt_jointed_2_rails
AirTAC
05.01.2024
linear guide - lsh_series_combined
AirTAC
05.01.2024
LWH 25 - R - Rail - Precision linear slide IKO - Size 25 - Dynamic load fro...
HPC
17.02.2022
linear guide - lsh_series_butt_jointed_3_rails
AirTAC
05.01.2024
SSEBW, SSE2BW, RSEBW, RSE2BW - Miniature Slide Guides - Wide Rails - Standa...
Misumi
04.04.2024
200 Series Slides - Slide Rail Systems
Helix Linear
29.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表