Bauform 113-2 - Fussbefestigung
Heiss
standardzylinderbaureihe_sz_160
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_160/sz_160_113_2_asy.prj},{NB=HEISS SZ 160-40/20/19.1-113-2.003---(L1=40, L2=25, M=M16, BA=axialen, ZB=keine, X=62, HUBST=0)},{KOLBEN=40.000},{D=20.000},{SW=17.000},{SWT=7.000},{B11=11.000},{D1=58.000},{D2=48.000},{D9=13.500},{L003=100.000},{L004=140.000},{L005006=120.000},{L1A=36.000},{L2=25.000},{L3=62.000},{L4=35.000},{L5=43.000},{L6=14.000},{L10=12.000},{A7=30.000},{A8=50.000},{B4=80.000},{B5=110.000},{B6=12.000},{H1=40.000},{H2=70.000},{GNDR=13.157},{GKDR=11.445},{D1G=11.500},{TG=12.000},{D2G=6.000},{D3G=24.000},{BG=18.000},{SG=1.440},{ALL=2.000},{ALW=30.000},{HUBMIN2=5.100},{PSTOL=0.010},{KS=mit Aussengewinde},{FA=003},{HUB=19.1},{HUBST=0},{X=62},{M=M16},{ZB=108},{B2L2=25},{L1=40},{BA=axialen},{B1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D9
Durchmesser
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
L6
Länge
[mm]
L10
Länge
[mm]
A7
Breite
[mm]
A8
Breite
[mm]
B4
Breite
[mm]
B5
Breite
[mm]
B6
Breite
[mm]
H1
Höhe
[mm]
H2
Höhe
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 160-12/6/12.1-11...
SZ 160-12/6
160
113 - 2
12.000
6.000
29.000
18.000
6.000
64.000
84.000
74.000
10.000
42.000
23.000
26.000
8.000
8.000
18.000
35.000
40.000
55.000
5.000
20.000
35.000
G1/8"
0,5x45°
HEISS SZ 160-16/8/12.1-11...
SZ 160-16/8
160
113 - 2
16.000
8.000
30.000
22.000
6.000
64.000
84.000
74.000
12.000
42.000
23.000
26.000
8.000
8.000
18.000
35.000
40.000
55.000
5.000
20.000
35.000
G1/8"
0,5x45°
HEISS SZ 160-20/10/24.1-1...
SZ 160-20/10
160
113 - 2
20.000
10.000
32.000
25.000
7.000
70.000
100.000
85.000
14.000
51.000
25.000
34.000
9.000
8.000
20.000
40.000
40.000
55.000
6.000
22.000
40.000
G1/8"
0,5x45°
HEISS SZ 160-25/12/18.1-1...
SZ 160-25/12
160
113 - 2
25.000
12.000
39.000
30.000
9.000
82.000
122.000
102.000
16.000
52.000
26.000
39.000
9.000
11.000
22.000
45.000
45.000
62.000
8.000
25.000
45.000
G1/8"
1,5x30°
HEISS SZ 160-32/16/17.2-1...
SZ 160-32/16
160
113 - 2
32.000
16.000
48.000
38.000
11.000
87.000
127.000
107.000
20.000
54.000
28.000
38.000
11.000
11.000
24.000
55.000
60.000
80.000
10.000
32.000
55.000
G1/4"
2x30°
HEISS SZ 160-40/20/19.1-1...
SZ 160-40/20
160
113 - 2
40.000
20.000
58.000
48.000
13.500
100.000
140.000
120.000
25.000
62.000
35.000
43.000
14.000
12.000
30.000
50.000
80.000
110.000
12.000
40.000
70.000
G1/4"
2x30°
HEISS SZ 160-50/25/20.1-1...
SZ 160-50/25
160
113 - 2
50.000
25.000
72.000
60.000
17.500
111.000
161.000
136.000
30.000
70.000
40.000
45.000
16.000
13.000
35.000
65.000
90.000
130.000
15.000
50.000
90.000
G3/8"
2,5x30°
HEISS SZ 160-63/32/26.1-1...
SZ 160-63/32
160
113 - 2
63.000
32.000
90.000
75.000
17.500
126.000
166.000
146.000
40.000
82.000
48.000
50.000
20.000
14.000
45.000
80.000
110.000
140.000
20.000
65.000
110.000
G3/8"
3x30°
HEISS SZ 160-80/40/42.1-1...
SZ 160-80/40
160
113 - 2
80.000
40.000
110.000
92.000
21.500
138.000
178.000
158.000
35.000
96.000
55.000
59.000
25.000
16.000
50.000
90.000
130.000
170.000
25.000
80.000
135.000
G1/2"
3x30°
HEISS SZ 160-100/50/58.1-...
SZ 160-100/50
160
113 - 2
100.000
50.000
135.000
115.000
26.000
171.000
221.000
196.000
45.000
127.000
75.000
67.000
35.000
18.000
70.000
125.000
200.000
260.000
40.000
115.000
190.000
G1/2"
3x30°
HEISS SZ 160-125/60/28.1-...
SZ 160-125/60
160
113 - 2
125.000
60.000
170.000
145.000
0.000
212.000
292.000
252.000
58.000
155.000
95.000
85.000
0.000
20.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
G3/4"
4x30°
HEISS SZ 160-160/80/20.1-...
SZ 160-160/80
160
113 - 2
160.000
80.000
220.000
190.000
0.000
300.000
400.000
350.000
65.000
220.000
145.000
100.000
0.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
G1"
5x30°
HEISS SZ 160-200/100/20.1...
SZ 160-200/100
160
113 - 2
200.000
100.000
270.000
245.000
0.000
340.000
460.000
400.000
80.000
240.000
145.000
120.000
0.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
G1"
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 113-1 - Foot Attachment
Heiss
15.09.2017
Design 117 - Flange Attachment
Heiss
15.09.2017
Design 218 - Pivot Eye Attachment
Heiss
15.09.2017
V - Rails de guidage V
EGIS
07.11.2011
Design ME 5 - 120 - Nondifferential Cylinder with Flange Attachment
Heiss
15.09.2017
Design 114 - Pivot Pin Attachment
Heiss
15.09.2017
Design MP 5 - Pivot Eye Attachment
Heiss
15.09.2017
HDZ 120 Hydraulic rotary drive
Heiss
15.09.2017
HKZ 500 design A - Threaded blind holes
Heiss
15.09.2017
Design 111-1 - Thread Attachment
Heiss
15.09.2017
Design ME 5 - Flange Attachment
Heiss
15.09.2017
Design 120-1 - Nondifferential Cylinder
Heiss
15.09.2017
Design ME 6 - Flange Attachment
Heiss
15.09.2017
Design MS 2 - Foot Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表