Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-A4 - MULTI-MONTI A4
HECO-Schrauben
Betonschrauben
MULTI-MONTI Edelstahl
Powered by
CAD模型選擇
{heco_schrauben/betonschrauben/multi_monti_edelstahl/multi_monti_s.prj},{NB=MMS-S A4 10,0x85 bnk, phos 25 VAR},{ARTNR=41202},{PROFAM=MULTI-MONTI},{D=10.0},{L=85},{MAT=Edelstahl A4},{KOPF=Sechskantkopf},{DK=16.0},{ANTR=Sechskantkopf},{ANTRGR=SW-16},{MFIX=},{TFIX=10},{TFIX2=},{HNOM1=75},{HNOM2=},{OB=blank, Spitze phosphatiert},{VE=25},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=53.700},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-S A4 10,0x85 bnk, phos 25 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=6.00},{LG=83.0},{K=6.000},{D3=7.90},{D4=7.300},{K1=0.200},{DK1=14.600},{R=0.500},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
HNOM1
Embedment depth 1
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-S A4 7,5x50/65 bnk, p...
23098
MULTI-MONTI
7.5
50
MULTI-MONTI S A4 7.5 x 50...
stainless steel A4
hexagon head
13.0
hexagon head
SW-13
10
55
self-colour, tip phosphat...
50
VARIANTA - Boxes for prof...
no
24.730
MMS-S A4 7,5x75 bnk, phos...
42989
MULTI-MONTI
7.5
75
MULTI-MONTI S A4 7.5 x 75...
stainless steel A4
hexagon head
13.0
hexagon head
SW-13
10
65
self-colour, tip phosphat...
50
VARIANTA - Boxes for prof...
yes
27.400
MMS-S A4 10,0x85 bnk, pho...
41202
MULTI-MONTI
10.0
85
MULTI-MONTI S A4 10 x 85,...
stainless steel A4
hexagon head
16.0
hexagon head
SW-16
10
75
self-colour, tip phosphat...
25
VARIANTA - Boxes for prof...
yes
53.700
MMS-S A4 10,0x95 bnk, pho...
41205
MULTI-MONTI
10.0
95
MULTI-MONTI S A4 10 x 95,...
stainless steel A4
hexagon head
16.0
hexagon head
SW-16
20
75
self-colour, tip phosphat...
25
VARIANTA - Boxes for prof...
yes
58.400
MMS-S A4 12,0x100 bnk, ph...
41208
MULTI-MONTI
12.0
100
MULTI-MONTI S A4 12 x 100...
stainless steel A4
hexagon head
18.0
hexagon head
SW-18
10
90
self-colour, tip phosphat...
25
VARIANTA - Boxes for prof...
yes
89.490
MMS-S A4 12,0x120 bnk, ph...
41211
MULTI-MONTI
12.0
120
MULTI-MONTI S A4 12 x 120...
stainless steel A4
hexagon head
18.0
hexagon head
SW-18
30
90
self-colour, tip phosphat...
25
VARIANTA - Boxes for prof...
yes
105.210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表