VPN - Pendelum mount
HBK
Load Cells
Ring Torsion Load Cells
Ring Torsion-Accessories
Powered by
CAD模型選擇
{hbm/waegezellen/ring_torsions_waegezellen/rtn_zub/rtn_pendellager_asmtab.prj},{NB=RTN_33T_VPN M6},{IDNR=},{ORDERNO=RTN/33T/VPN},{TYP=RTN},{CAPACITY=33t},{CAPACITYX=33t},{DRAWNO=B0991-6.0},{ANSCHLUSS=Erdungsanschluss},{ANSCHLUSSX='Erdungsanschluss','Erdungsanschluss'},{A=58},{B=95},{D=6},{E=120},{F=90},{H=272},{K=80},{M=M12 x 25},{DIN933D=12.000},{DIN933L=25.000},{DIN125DA=13.000},{DIN912D=0.000},{DIN912L=0.000},{N=7.0},{VERS=3.000},{VERS2=2.000},{BESTNRX=RTN_33T_VPN},{VERS3=7.000},{VERS4=3.000},{PPATH=rtn_pendellager_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Bestellnummer
ⁿ/ₐ
TYP
類型
ⁿ/ₐ
CAPACITY
Maximum capacity in t
ⁿ/ₐ
DRAWNO
Drawing No.
ⁿ/ₐ
A
ØA
[mm]
B
ØB
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
K
[mm]
M
螺纹
ⁿ/ₐ
N
± max. zul. Bewegungsspiel
[mm]
RTN/2.2T/VPN
RTN/2.2T/VPN
RTN
1t + 2.2t
B0991-6.0
35
70
6
90
68
128
60
M8 x 20
3.5
RTN/4.7T/VPN
RTN/4.7T/VPN
RTN
4.7t
B0991-6.0
35
70
6
90
68
145
60
M8 x 20
3.5
RTN/10T/VPN
RTN/10T/VPN
RTN
10t
B0991-6.0
45
75
6
90
68
165
60
M10 x 25
3.5
RTN/15T/VPN
RTN/15T/VPN
RTN
15t
B0991-6.0
45
75
6
90
68
175
60
M10 x 25
4.0
RTN/22T/VPN
RTN/22T/VPN
RTN
22t
B0991-6.0
45
75
6
90
68
229
60
M10 x 25
7.0
RTN/33T/VPN
RTN/33T/VPN
RTN
33t
B0991-6.0
58
95
6
120
90
272
80
M12 x 25
7.0
RTN/47T/VPN
RTN/47T/VPN
RTN
47t
B0991-6.0
85
130
10
170
130
295
110
M16 x 30
6.0
RTN/68T/VPN
RTN/68T/VPN
RTN
68t
B0991-6.0
85
130
10
170
130
337
110
M16 x 30
7.0
RTN/100T/VPN
RTN/100T/VPN
RTN
100t
B0991-6.0
100
150
10
180
140
371
130
M16 x 30
8.0
RTN/150T/VPN
RTN/150T/VPN
RTN
150t
B0991-6.0
100
150
10
180
140
405
130
M16
9.0
RTN/220T/VPN
RTN/220T/VPN
RTN
220t
B0991-6.0
135
225
12
260
200
474
180
M20
10.0
RTN/330T/VPN
RTN/330T/VPN
RTN
330t
B0991-6.0
135
225
12
260
200
554
180
M24
11.0
RTN/470T/VPN
RTN/470T/VPN
RTN
470t
B0991-6.0
160
270
12
320
240
667
220
M24
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RTN - Load cell
HBK
10.10.2017
VEN - Elastomer bearing
HBK
10.10.2017
C16_ZOU44A - Selbstzentrierende Pendelwägezelle
HBK
28.06.2019
HLC/MLB - Weighing module
HBK
05.04.2017
C16 EPU64 - Selbstzentrierende Pendelwägezelle
HBK
10.10.2017
EPO3-C16 - Thrust piece
HBK
13.12.2023
RTN/M2(L)A - Weighing module
HBK
05.04.2017
C16A D1 - Self-restoring rockerpin load cell
HBK
31.07.2019
RTN/M2(L)B - Weighing module
HBK
05.04.2017
C16A C3 - Self-restoring rockerpin load cell
HBK
28.06.2019
FESTL - Weighing module
HBK
10.10.2017
Z6/M - Weighing module
HBK
17.01.2018
C16M - Weighing module
HBK
05.04.2017
K_T12HP - Digital Transducer
HBK
18.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表