Z7A-C3 - Load cell
HBK
Load Cells
Beam Load Cells
Z7A
Powered by
CAD模型選擇
{hbm/waegezellen/biegestabwaegezellen/z7a/z7ac3.prj},{NB=Z7AC3_2T},{IDNR=},{ORDERNO=1-Z7AC3/2T},{TYP=Z7AC3},{CAPACITY=2t},{DRAWNO=B1711-1.2},{BESTNRX=Z7AC3_2T},{L=30.2},{M=17.5},{J=13.4},{B=47.6},{H=11.1},{N=11.9},{A=203.2},{D=102},{F=98.3},{G=63.5},{E=19.1},{C=36.5},{K1=11.5},{K2=29.30},{MA=135},{P=5},{Q=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
TYP
類型
ⁿ/ₐ
CAPACITY
Maximum capacity in t
ⁿ/ₐ
DRAWNO
Drawing No.
ⁿ/ₐ
L
+0.2
[mm]
M
H11
[mm]
J
[mm]
B
[mm]
H
[mm]
N
[mm]
A
[mm]
D
[mm]
F
[mm]
G
[mm]
E
[mm]
C
[mm]
K1
[mm]
K2
[mm]
MA
[N·m]
1-Z7AC3/2T
1-Z7AC3/2T
Z7AC3
2t
B1711-1.2
30.2
17.5
13.4
47.6
11.1
11.9
203.2
102
98.3
63.5
19.1
36.5
11.5
29.30
135
1-Z7AC3/5T
1-Z7AC3/5T
Z7AC3
5t
B1711-1.2
41.3
25.5
22.5
70.0
22.2
15.9
235.0
118
123.7
66.5
20.6
47.6
17.0
46.10
660
1-Z7AC3/10T
1-Z7AC3/10T
Z7AC3
10t
B1711-1.2
51.0
32.0
27.0
82.6
19.1
20.7
279.4
140
139.7
82.6
25.4
60.3
20.0
50.85
1150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表