Z6FD1 - Load cell
HBK
Load Cells
Beam Load Cells
Z6 (precix™)
Powered by
CAD模型選擇
{hbm/waegezellen/biegestabwaegezellen/z6_precix/z6fd1.prj},{NB=Z6FD1_50KG},{IDNR=},{ORDERNO=1-Z6FD1/50KG},{TYP=Z6FD1},{CAPACITY=50kg},{DRAWNO=B 1011-2.2},{BESTNRX=Z6FD1_50KG},{A=8.2},{B=8.2},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
TYP
類型
ⁿ/ₐ
CAPACITY
Max. capacity in kg/t
ⁿ/ₐ
DRAWNO
Drawing No.
ⁿ/ₐ
A
[mm]
B
[mm]
1-Z6FD1/5KG
1-Z6FD1/5KG
Z6FD1
5kg
B 1011-2.2
8.2
8.2
1-Z6FD1/10KG
1-Z6FD1/10KG
Z6FD1
10kg
B 1011-2.2
8.2
8.2
1-Z6FD1/20KG
1-Z6FD1/20KG
Z6FD1
20kg
B 1011-2.2
8.2
8.2
1-Z6FD1/50KG
1-Z6FD1/50KG
Z6FD1
50kg
B 1011-2.2
8.2
8.2
1-Z6FD1/100KG
1-Z6FD1/100KG
Z6FD1
100kg
B 1011-2.2
8.2
8.2
1-Z6FD1/200KG
1-Z6FD1/200KG
Z6FD1
200kg
B 1011-2.2
8.2
8.2
1-Z6FD1/500KG
1-Z6FD1/500KG
Z6FD1
500kg
B 1011-2.2
10.5
11.1
1-Z6FD1/1T
1-Z6FD1/1T
Z6FD1
1t
B 1011-2.2
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表