1703 - On/Off valve for electrical remote control - closed without current
HAWLE
WATER Plant construction
Regulating valves, dirt traps
On_Off valve with special functions
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/regulating_valves_dirt_traps/on_off_valve_special_functions/1703.prj},{NB=1703100000 1703 DN100 - PN 16 (400)},{IN=1703100000},{DC=CH, LI},{LOD=400},{DN=100},{PN=PN 16},{L=350},{B1=190},{B2=200},{H1=290},{H2=400},{KVS=2150},{W=35.90},{DNX=100},{D=220},{D1=118},{A=160},{B=233},{H1X=285},{H2X=195},{H3=106.0},{BX=50.0},{L5=19.0},{Z=3},{ZX=3},{D2=19.0},{K=180.0},{Q=8},{HP1=180},{HP2=150},{D3=36},{PDF=Link},{PL=Link},{L2=100},{LP2X=147.0},{LP1X=167.0},{LB=190.50},{L1X=55.00},{D1X=138.00},{K1=7.50},{S=19.00},{E=24.00},{K2=2.50},{D2X=43.00},{DOMAIN=https://www.hawle.ch/},{DX=100.00},{DY=40.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
KVS
[l/min]
W
Weight
[kg]
1703040000
1703040000
40
PN 16
200
155
160
220
400
315
11.10
1703050000
1703050000
50
PN 16
230
160
160
220
400
506
16.75
1703050025
1703050025
50
PN 25
230
160
160
220
400
506
16.75
1703065000
1703065000
65
PN 16
290
190
160
240
400
725
21.80
1703080000
1703080000
80
PN 16
310
190
180
260
400
1200
27.90
1703100000
1703100000
100
PN 16
350
190
200
290
400
2150
35.90
1703125000
1703125000
125
PN 16
400
200
210
390
500
2955
52.00
1703150000
1703150000
150
PN 16
480
220
220
420
500
4960
76.00
1703200000
1703200000
200
PN 10
600
240
250
470
550
7640
115.10
1703200016
1703200016
200
PN 16
600
240
250
470
550
7640
115.10
1703250000
1703250000
250
PN 10/PN 16
730
275
270
600
750
11600
247.50
1703300000
1703300000
300
PN 10/PN 16
850
275
280
600
750
24600
358.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表