4000ELE3 - E3 gate valve with flanges, short, for actuator
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4000ele3_asmtab.prj},{NB=5019307 4000ELE3 DN100 - PN10 PN16 (400)},{IN=5019307},{LOD=400},{DN=100},{PN=PN10 PN16},{H=173},{LK=102},{HG=418.0},{H1=396.5},{D=20},{W=24.5},{PL=Link},{PPATH=parts/4000ele3_asmtpl.prj},{DNX=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
PN
Pressure Rating
ⁿ/ₐ
H
Adapter Height
[mm]
LK
Adapter Bolt Circle
[mm]
HG
Height to Spindle
[mm]
H1
Height to Adapter
[mm]
D
Ød Waves
[mm]
W
Weight
[kg]
5019701
5019701
65
PN10 PN16
173
102
380.0
358.5
20
19.5
5019618
5019618
80
PN10 PN16
173
102
387.5
366.0
20
20.5
5019307
5019307
100
PN10 PN16
173
102
418.0
396.5
20
24.5
5019619
5019619
125
PN10 PN16
173
102
496.0
469.5
20
37.0
5019620
5019620
150
PN10 PN16
173
102
508.5
482.0
20
41.5
5019621
5019621
200
PN10
215
102
616.0
594.0
20
66.5
5019782
5019782
200
PN16
215
102
616.0
594.0
20
66.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表