4050 - Service valve with PE ends, ductile iron
HAWLE
Service valves
Powered by
CAD模型選擇
{hawle/at_service_valves/4050.prj},{NB=5002376 4050 DN1 - PN16 (400)},{IN=5002376},{LOD=400},{DN=1},{PN=PN16},{PA=32},{S=3.0},{H=164},{H1=192},{L1=190},{L2=518},{A=10.3},{CS=20},{D1=14.0},{W=3.1},{PL=Link},{HX=46},{LG=28.000},{LGX=23.284},{TB=19.000},{BB=32.000},{DNX=25.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[Inch]
PN
Pressure Rating
ⁿ/ₐ
PA
Ø Pipe A
[mm]
S
Valve
[mm]
H
Valve
[mm]
H1
Valve
[mm]
L1
Valve
[mm]
L2
Valve
[mm]
A
a Spindle
[mm]
CS
c Spindle
[mm]
D1
Ød1 Spindle
[mm]
W
Weight
[kg]
5002376
5002376
1
PN16
32
3.0
164
192
190
518
10.3
20
14.0
3.1
5002380
5002380
1 1/4
PN16
40
3.7
200
234
220
556
10.3
20
16.0
4.7
5002384
5002384
1 1/2
PN16
50
4.6
200
242
240
576
10.3
20
16.0
4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表