8500 - Double Flanged Fitting
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/8500.prj},{NB=5012634 8500 DN150 - PN10 PN16 (400)},{IN=5012634},{DC=AT},{LOD=400},{DN=150},{PN=PN10 PN16},{L=800},{W=36.0},{PL=Link},{D=285},{K=240},{N=8},{L1=23},{C=19.00},{T=170},{D1=211}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
W
Weight
[kg]
5012577
5012577
50
PN10 PN16
200
6.5
5012580
5012580
50
PN10 PN16
400
10.0
5012586
5012586
65
PN10 PN16
200
8.0
5012589
5012589
65
PN10 PN16
400
13.0
5012594
5012594
80
PN10 PN16
100
7.6
5012595
5012595
80
PN10 PN16
150
8.5
5012596
5012596
80
PN10 PN16
200
9.2
5012598
5012598
80
PN10 PN16
300
10.8
5012599
5012599
80
PN10 PN16
400
12.4
5012600
5012600
80
PN10 PN16
500
14.1
5012601
5012601
80
PN10 PN16
600
15.7
5012602
5012602
80
PN10 PN16
800
19.0
5012603
5012603
80
PN10 PN16
1000
22.0
5012605
5012605
100
PN10 PN16
100
8.6
5012606
5012606
100
PN10 PN16
150
9.8
5012607
5012607
100
PN10 PN16
200
10.7
5012609
5012609
100
PN10 PN16
300
12.7
5012610
5012610
100
PN10 PN16
400
14.8
5012612
5012612
100
PN10 PN16
600
18.8
5012613
5012613
100
PN10 PN16
800
23.0
5012614
5012614
100
PN10 PN16
1000
27.0
5012617
5012617
125
PN10 PN16
200
13.3
5012622
5012622
125
PN10 PN16
600
24.0
5012624
5012624
125
PN10 PN16
1000
34.5
5012627
5012627
150
PN10 PN16
150
20.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表