9894 - HAWAK head stock with position indicator,DN 50-400
HAWLE
Accessories
Powered by
CAD模型選擇
{hawle/at_accessories/hawak_pillar_with_handwheel_9894.prj},{NB=5014244 9894 DN125 (400)},{IN=5014244},{LOD=400},{DN=125},{H=910},{T=105},{B=185},{D=320},{PL=Link},{H1=50.0},{D1=64.0},{D2=30.0},{D3=29.0},{H2=26.0},{VK=19.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
H
Height
[mm]
B
Ø Bottom
[mm]
D
Outer Diameter Handwheel
[mm]
5014240
5014240
50
910
185
160
5014241
5014241
65
910
185
190
5014242
5014242
80
910
185
190
5014243
5014243
100
910
185
240
5014244
5014244
125
910
185
320
5014245
5014245
150
910
185
320
5014246
5014246
200
910
185
360
5014247
5014247
250
910
185
486
5014248
5014248
300
910
185
486
5014249
5014249
350
910
185
486
5014250
5014250
400
910
185
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表