DIN-Power H15MT-C1-1
HARTING
PCB connectors
DIN 41612
Type H15
Powered by
CAD模型選擇
{harting_qs/9/53/385/1242.prj},{NB=09060152912},{MANUID=09060152912},{AAF726=15},{AAT080=15},{AAZ327=6.500},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/a8/b1/d809060152912.tif__web.png},{DESCSHORT=Connectors, Male connector, Faston termination, Rated current: 15 A, Contacts: 15, Straight},{DESCLONG=Connectors, Male connector, Faston termination, Rated current: 15 A, Contacts: 15, Straight, Copper alloy, Silver plated, Mating side, Performance level: 1, acc. to IEC 60603-2, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)},{MANUTYPEDESC=DIN-Power H15MT-C1-1},{SUPPLIERALTNO=09 06 015 2912},{MANUNAME=HARTING}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09060152912
09060152912
Connectors, Male connecto...
Connectors, Male connecto...
DIN-Power H15MT-C1-1
09 06 015 2912
HARTING
35
Silver, Mating side
Other copper alloys
15
15
Connectors, Male connecto...
DIN-Power H15MT-C1-1
6.500
Faston termination
Standard
-55
125
Silver (Ag), Mating side
0
V0
Thermoplast
With fixing flange
20
20
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表