您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SEK-18 SV FE TYPA ZGL 06P PL2 BULK
HARTING
PCB connectors
SEK IDC connectors
Female connectors With strain relief
Powered by
CAD模型選擇
{harting_qs/9/33/197/2804.prj},{NB=0918506681358U},{MANUID=0918506681358U},{AAF726=2.500},{AAP662=2},{AAT080=6},{AAZ327=1.270},{AAZ328=2.540},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=3000},{QUANTITYINT=3000},{CTN=85366990},{PREVIEW=../../../_pool_/ff/ab/d40918514x813.tif__web.png},{DESCSHORT=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 6, Performance level: 2},{DESCLONG=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 6, Performance level: 2, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side, 3000 pieces},{MANUTYPEDESC=SEK-18 SV FE TYPA ZGL 06P PL2 BULK},{SUPPLIERALTNO=09 18 506 6813 58U},{MANUNAME=HARTING},{DELTIME=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 0918506681358U
0918506681358U
Female connector, Rated c...
Female connector, Rated c...
SEK-18 SV FE TYPA ZGL 06P...
09 18 506 6813 58U
HARTING
42
Other copper alloys
2.500
2
IEC 60603-13
6
Grey
SEK-18 SV FE TYPA ZGL 06P...
1.270
2.540
-55
125
Tin (Sn), Termination sid...
Tin (Sn), Termination sid...
0
V0
Polybutylene terephthalat...
Other
3000
3000
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表