您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han 16HPR-Compact-extender-for SCL
HARTING
Industrial connectors Han®
Hoods/Housings
Han® HPR Compact Hoods/housings for harsh outdoor environments
Powered by
CAD模型選擇
{harting_qs/6/30/18586/18644.prj},{NB=09405169910},{MANUID=09405169910},{AAC820=-40},{AAC821=125},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Extender, Size: 16 HPR, Hexagonal screw, Stainless steel},{DESCLONG=Extender, Size: 16 HPR, Hexagonal screw, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653},{MANUTYPEDESC=Han 16HPR-Compact-extender-for SCL},{SUPPLIERALTNO=09 40 516 9910},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Hexagonal screw},{AAB396=powder-coated},{AAB408=Extender},{AAB504=powder-coated},{AAB515=Yes},{AAC108=IP65, IP68, IP6K9K acc. to ISO 20653}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 09405169910
09405169910
Extender, Size: 16 HPR, H...
Extender, Size: 16 HPR, H...
Han 16HPR-Compact-extende...
09 40 516 9910
HARTING
28
Hexagonal screw
powder-coated
Extender
powder-coated
Yes
IP65, IP68, IP6K9K acc. t...
-40
125
Hexagonal screw
Han 16HPR-Compact-extende...
Han® HPR Compact
Han® HPR Compact
16 HPR
Extender, Size: 16 HPR, H...
Extender, Size: 16 HPR, H...
Black
Black
CE
aluminium die-cast, Corro...
1
1
85389099
CN
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表