R 15-SCHRAUBKAPPE
HARTING
Industrial connectors Han®
Hoods/Housings
R 15 Hoods/housings for R 15 inserts
Powered by
CAD模型選擇
{harting_qs/6/30/153/2372.prj},{NB=09150005401},{MANUID=09150005401},{BAA039=125},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/50/6b/09_15_000_5401_cmyk01.tif__web.png},{DESCSHORT=Cover, With fixing cord, Thermoplastic, Screw locking, Degree of protection: IP65},{DESCLONG=Cover, With fixing cord, Thermoplastic, Screw locking, Degree of protection: IP65},{MANUTYPEDESC=R 15-SCHRAUBKAPPE},{SUPPLIERALTNO=09 15 000 5401},{MANUNAME=HARTING},{DELTIME=77},{AAB373=Screw},{AAC108=IP65},{AAO057=R 15-SCHRAUBKAPPE},{AAS475=Yes},{AAU734=Cover, With fixing cord, Thermoplastic, Screw locking, Degree of protection: IP65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAS475
Captivity element present
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09150005401
09150005401
Cover, With fixing cord, ...
Cover, With fixing cord, ...
R 15-SCHRAUBKAPPE
09 15 000 5401
HARTING
77
Screw
IP65
R 15-SCHRAUBKAPPE
Yes
Cover, With fixing cord, ...
Cover, With fixing cord, ...
125
0
Yes
10
10
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表