DSUB SV FE SSDP ANG-US 37P AU3
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Standard
Powered by
CAD模型選擇
{harting_qs/1/17/96/10449.prj},{NB=09684537612},{MANUID=09684537612},{AAT080=37},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/52/6c/770968353x613.tif__web.png},{DESCSHORT=Connector, U.S. Footprint, Wave soldering termination, Rated current: 6.5 A, Female, Size: D-Sub 4},{DESCLONG=Connector, U.S. Footprint, Wave soldering termination, Rated current: 6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, With grounding pin, Copper alloy},{MANUTYPEDESC=DSUB SV FE SSDP ANG-US 37P AU3},{SUPPLIERALTNO=09 68 453 7612},{MANUNAME=HARTING},{DELTIME=28},{AAO742=D-Sub},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=313},{AAO676=09 68 453 7612}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09684537612
09684537612
Connector, U.S. Footprint...
Connector, U.S. Footprint...
DSUB SV FE SSDP ANG-US 37...
09 68 453 7612
HARTING
28
D-Sub
37
50
50
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表