25 way S Cup Female 470 Wout
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
CAD模型選擇
{harting_qs/1/17/161/8552.prj},{NB=09643117220},{MANUID=09643117220},{AAT080=25},{QUANTITYMIN=50},{QUANTITYINT=25},{CTN=85322400},{PREVIEW=../../../_pool_/3f/39/6d096421172x0.tif__web.png},{DESCSHORT=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel},{DESCLONG=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 470 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy},{MANUTYPEDESC=25 way S Cup Female 470 Wout},{SUPPLIERALTNO=09 64 311 7220},{MANUNAME=HARTING},{DELTIME=70},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=300},{AAO676=09 64 311 7220},{ORDERUNIT=C62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09643117220
09643117220
Connector, Solder cup ter...
Connector, Solder cup ter...
25 way S Cup Female 470 ...
09 64 311 7220
HARTING
70
D-Sub
25
50
25
85322400
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表