目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSSB C - Spring Stop Buttons - Contact Button Type
Harcourt
Spring Loaded Devices
Spring Stop Buttons
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/spring_stop_buttons/hssb_c_asmtab.prj},{NB=HSSB-10},{MATP=},{S=0.12500000},{CFI=5},{CFM=10},{CFF=15},{A=0.656},{B=0.34375000},{C=0.59375000},{D=0.43750000},{E=0.18750000},{F=0.21875000},{G=0.37500000},{H=0.12500000},{J=0.06250000},{K=#6-32 or M3.5},{KOD=0.138},{M=0.250},{PPATH=hssb_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MATB
Material of Body
ⁿ/ₐ
FINP
Finish of Plunger
ⁿ/ₐ
S
Stroke
[Inch]
CFI
Contact Force - Initial
[lbs]
CFM
Contact Force - Mid
[lbs]
CFF
Contact Force - Final
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
ⁿ/ₐ
HSSB-10
HSSB-10
Aluminum Alloy
Black Oxide
1/8
5
10
15
0.656
11/32
19/32
7/16
3/16
7/32
3/8
1/8
1/16
#6-32 or M3.5
HSSB-20
HSSB-20
Aluminum Alloy
Black Oxide
3/16
2
14
26
1.125
1/2
7/8
3/4
1/4
5/16
9/16
3/16
1/16
#10-32 or M5
HSSB-30
HSSB-30
Aluminum Alloy
Black Oxide
1/4
16
32
48
1.500
11/16
1 7/32
1
1/4
7/16
13/16
9/32
9/64
1/4-20 or M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表