目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPHM - Knurled Head Hand Retractable Plungers Metric
Harcourt
Spring Loaded Devices
Knurled Head Hand Retractable Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/knurled_head_hand_retractable_plungers/hphm_asmtab.prj},{NB=HPHM-6},{MAT=},{TS=M6},{EFI=0.45},{EFF=2.27},{A=3.0},{B=3},{C=13},{D=6},{E=13},{NS=6},{P=1.00},{PPATH=hphm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
EFI
Plunger End Force Initial
[kgs]
EFF
Plunger End Force Final
[kgs]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
HPHM-6
HPHM-6
Zinc Plated Components
M6
0.45
2.27
3.0
3
13
6
13
HPHM-8
HPHM-8
Zinc Plated Components
M8
0.68
2.72
4.0
5
16
7
16
HPHM-10
HPHM-10
Zinc Plated Components
M10
0.68
3.63
5.0
6
19
8
19
HPHM-12
HPHM-12
Zinc Plated Components
M12
1.13
4.54
6.0
6
22
10
25
HPHM-16
HPHM-16
Zinc Plated Components
M16
2.27
4.54
8.0
8
25
10
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表