目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HIP - Index Plungers
Harcourt
Spring Loaded Devices
Index Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/index_plungers/hip_asmtab.prj},{NB=HTIP-8},{TYPE=T},{PD=0.50000000},{AN=0.75000000},{GROUND=},{B=0.500},{C=0.875},{D=1.375},{E=1.125},{F=0.313},{G=0.125},{H=0.094},{J=3.0},{PPATH=hip_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
BON
Bushing Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MATK
Material of Knob
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
PD
Plunger Diameter
[Inch]
AN
A - Nom.
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
HTIP-8
HTIP-8
HTIPB-8
12L14 Hardened Steel
Black Phenolic Steel
Ground
1/2
3/4
.7518/.7515
0.500
0.875
1.375
1.125
0.313
0.125
0.094
3.0
HTIP-12
HTIP-12
HTIPB-12
12L14 Hardened Steel
Black Phenolic Steel
Ground
3/4
1 1/8
1.1268/1.1265
0.625
1.250
2.000
1.500
0.500
0.125
0.125
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表