目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBPM - Ball Plungers Metric
Harcourt
Spring Loaded Devices
Ball Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/ball_plungers/hbpm_asmtab.prj},{NB=HBPM-3-S},{MAT=-S},{MAT1= '-S', '300 Series Stainless Steel', '-SD' , '300 Series Stainless Steel with Delrin Ball'},{TS=M3},{EFI=},{EFI1='','0.05'},{EFF=},{A=5},{B=0.5},{C=1.6},{NS=3},{PPATH=hbpm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
BCC
Ball Color Code
ⁿ/ₐ
HBPM-3-S
HBPM-3-S
-
M3
5
0.5
1.6
PLAIN
HBPM-4
HBPM-4
Zinc Plated or Black Oxid...
M4
9
0.6
2.4
PLAIN
HBPM-5-1
HBPM-5-1
Zinc Plated or Black Oxid...
M5
13
0.6
2.4
WHITE
HBPM-6-1
HBPM-6-1
Zinc Plated or Black Oxid...
M6
13
0.9
3.2
WHITE
HBPM-8-1
HBPM-8-1
Zinc Plated or Black Oxid...
M8
15
1.0
4.0
WHITE
HBPM-10-1
HBPM-10-1
Zinc Plated or Black Oxid...
M10
16
1.2
4.7
WHITE
HBPM-12-1
HBPM-12-1
Zinc Plated or Black Oxid...
M12
19
2.0
7.1
WHITE
HBPM-16-1
HBPM-16-1
Zinc Plated or Black Oxid...
M16
25
2.5
9.5
WHITE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表