目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HCR, HSCR - Cable Rings
Harcourt
Alignment Pins
Cable Rings
Powered by
CAD模型選擇
{harcourt/alignment_pins/cable_rings/hcr_hscr.prj},{NB=HCR-2},{MAT=},{A=1/8 & 3mm},{A1=0.12500},{AON=2},{F=0.007}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
A Dia.
ⁿ/ₐ
B
B Wire Diameter
[Inch]
HCR-2
HCR-2
Black Oxide
1/8 & 3mm
0.045
HCR-3
HCR-3
Black Oxide
3/16, 4 & 5mm
0.045
HCR-4
HCR-4
Black Oxide
1/4, 6 & 7mm
0.045
HCR-5
HCR-5
Black Oxide
5/16 & 8mm
0.045
HCR-6
HCR-6
Black Oxide
3/8, 9 & 10mm
0.045
HCR-7
HCR-7
Black Oxide
7/16 & 11mm
0.045
HCR-8
HCR-8
Black Oxide
1/2, 12 & 13mm
0.045
HCR-9
HCR-9
Black Oxide
9/16, 14 & 15mm
0.045
HCR-10
HCR-10
Black Oxide
5/8 & 16mm
0.045
HCR-11
HCR-11
Black Oxide
11/16, 17 & 18mm
0.045
HCR-12
HCR-12
Black Oxide
3/4, 19 & 20mm
0.045
HCR-13
HCR-13
Black Oxide
13/16 & 21mm
0.045
HCR-14
HCR-14
Black Oxide
7/8, 22 & 23mm
0.045
HCR-15
HCR-15
Black Oxide
15/16 & 24mm
0.045
HCR-16
HCR-16
Black Oxide
1, 25 & 26mm
0.045
HCR-17
HCR-17
Black Oxide
1-1/16 & 27mm
0.045
HCR-18
HCR-18
Black Oxide
1-1/8, 28 & 29mm
0.045
HCR-19
HCR-19
Black Oxide
1-3/16, 30 & 31mm
0.045
HCR-20
HCR-20
Black Oxide
1-1/4 & 32mm
0.045
HCR-21
HCR-21
Black Oxide
1-5/16, 33 & 34mm
0.045
HCR-22
HCR-22
Black Oxide
1-3/8 & 35mm
0.045
HCR-23
HCR-23
Black Oxide
1-7/16, 36 & 37mm
0.045
HCR-24
HCR-24
Black Oxide
1-1/2 & 38mm
0.045
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表