540S
Hammer Caster
Low floor type heavy-duty casters
Powered by
CAD模型選擇
{hammer_caster/low_floor_type_heavy_duty_casters/540s_asmtab.prj},{NB=540S-NRB 50},{AW=NRB},{D=50},{H=79},{AB=82x82},{XY=63x63},{P=8.8},{E=20.0},{RT=48},{PPATH=../plate_type/assemblies/540s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
AB
Mounting plate
[mm]
XY
Pitch of mounting hole
[mm]
P
Diameter of mounting hole
[mm]
E
Offset
[mm]
RT
Radius of turning
[mm]
540S-NRB 50
540S-NRB 50
50
79
82x82
63x63
8.8
20.0
48
540S-NRB 65
540S-NRB 65
65
90
82x82
63x63
8.8
22.0
58
540S-NRB 75
540S-NRB 75
75
100
82x82
63x63
8.8
23.0
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表