目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
506 - Bearings
Hallite
Bearings
506
Inch
Powered by
CAD模型選擇
{hallite/bearings/506/in/506i.prj},{NB=HALLITE 8504947},{CNSORDERNO=8504947},{DD1=3.750},{D1=4.000},{L1=0.500},{S=0.125},{FORM=Piston Bearing},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
S
Thickness S
[Inch]
FORM
Type
ⁿ/ₐ
HALLITE 8503832
8503832
0.500
0.625
0.375
0.062
Rod Bearing
HALLITE 8503443
8503443
0.625
0.750
0.375
0.062
Rod Bearing
HALLITE 8503442
8503442
0.750
0.875
0.375
0.062
Rod Bearing
HALLITE 8504173
8504173
0.750
0.868
0.220
0.059
Rod Bearing
HALLITE 8503238
8503238
0.875
1.000
0.375
0.062
Rod Bearing
HALLITE 8502575
8502575
1.000
1.125
0.375
0.062
Rod Bearing
HALLITE 8503288
8503288
1.000
1.250
0.375
0.125
Rod Bearing
HALLITE 8504613
8504613
1.000
1.250
0.500
0.125
Rod Bearing
HALLITE 8504334
8504334
1.125
1.375
0.375
0.125
Piston Bearing
HALLITE 8504894
8504894
1.125
1.250
0.375
0.062
Piston Bearing
HALLITE 8503277
8503277
1.125
1.250
0.375
0.062
Rod Bearing
HALLITE 8503382
8503382
1.125
1.322
0.220
0.099
Rod Bearing
HALLITE 8503055
8503055
1.250
1.375
0.375
0.062
Piston Bearing
HALLITE 8503862
8503862
1.250
1.500
0.375
0.125
Piston Bearing
HALLITE 8502579
8502579
1.250
1.375
0.375
0.062
Rod Bearing
HALLITE 8504271
8504271
1.250
1.500
0.750
0.125
Rod Bearing
HALLITE 8504744
8504744
1.250
1.500
0.375
0.125
Rod Bearing
HALLITE 8504844
8504844
1.250
1.500
0.500
0.125
Rod Bearing
HALLITE 8503294
8503294
1.375
1.500
0.375
0.062
Piston Bearing
HALLITE 8503128
8503128
1.375
1.500
0.375
0.062
Rod Bearing
HALLITE 8503653
8503653
1.375
1.625
0.375
0.125
Rod Bearing
HALLITE 8504887
8504887
1.437
1.562
0.375
0.062
Rod Bearing
HALLITE 8503056
8503056
1.500
1.625
0.375
0.062
Piston Bearing
HALLITE 8503757
8503757
1.500
1.750
0.375
0.125
Piston Bearing
HALLITE 8504178
8504178
1.500
1.750
0.375
0.125
Piston Bearing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表