目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1210 - Mounting Blocks
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1210 Mounting Blocks V70eco
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_12101_aufspannkorper_eco/eh_12101.prj},{NB=1210.100 Aufspannkoerper},{BESTNR=1210.100},{L1=70},{B1=70},{B2=14},{B3=24},{D1=12.25},{D2=M 12},{H1=70},{H2=10},{H3=20},{H4=35},{L2=35},{L3=25},{G=1700},{SYSTEM=V70},{NDM=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
[mm]
L3
[mm]
G
weight
[g]
SYSTEM
ⁿ/ₐ
1210.100 Mounting Block
1210.100
70
70
14
24
12.25
M 12
70
10
20
35
35
25
1700
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表