目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1148 - V-Blocks
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1148 V-Blocks
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11485_prismen/eh_11485.prj},{NB=1148.500 Prisma},{BESTNR=1148.500},{BESTNR1=EH_11485},{L1=70},{B1=54},{B2=14},{H1=60},{H2=83.3},{H3=24},{H4=19},{H5=5},{L2=18},{D=40},{D2=M 12},{NDM=12.000},{KDM=10.106},{Y=12},{DMIN=12},{DMAX=67},{G=1640},{SYSTEM=V70},{HN=32.000},{B1X=43.000},{D1=6.500},{D2X=10.000},{A1=18.000},{BN=8.000},{DN=12.000},{DS=20.000},{X=35.015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L2
[mm]
D
[mm]
D2
thread
ⁿ/ₐ
Y
ⁿ/ₐ
DMIN
[mm]
DMAX
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1148.500 V-Block
1148.500
70
54
14
60
83.3
24
19
5
18
40
M 12
12
12
67
1640
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表