目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1068 - Adaptor Slot Clamping Elements, System V40/V70
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1068 Adaptor Slot Clamping Elements, System V40/V70
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10681_10683_adapternutenspanner/eh_10681_10683_asmtbl.prj},{NB=1068.100 Adapternutenspanner},{BESTNR=1068.100},{BESTNR1=EH_10681},{L1=39.6},{L2=6.8},{L3=32.8},{L3X=32.800},{G=110},{SYSTEM=V40/V70},{L4=8.000},{L5=11.500},{B1=10.000},{B2=14.000},{B3=22.000},{B4=15.000},{H=16.500},{H1=21.500},{H2=12.200},{H3=4.200},{H4=3.500},{H5=7.500},{FA=1.000},{B5=9.200},{D=6.000},{NDM=6.000},{KDM=4.917},{PPATH=eh_10681_10683_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1068.100 Adaptor Slot Cla...
1068.100
39.6
6.8
32.8
110
V40/V70
1068.200 Adaptor Slot Cla...
1068.200
13.0
6.5
-
42
V40/V70
1068.300 Adaptor Slot Cla...
1068.300
24.0
12.0
-
80
V40/V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表