目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23120. - Loose Slot Tenons, DIN 6323 / form A
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23120. Loose Slot Tenons, DIN 6323
form A
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2312_lose_nutensteine_din_6323/form_a/eh_2312.prj},{NB=EH 23120.0014 loser Nutenstein (Vorrichtungssysteme)},{BESTNR=EH 23120.0014},{BESTNR1=EH_2312.014},{B1=20},{B2=14},{H1=14},{H2=5.5},{L=32},{FORM=A},{G=55},{SYSTEM=V40/V70},{N=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
T-slot size fixture h6
[mm]
B2
T-slot size machine h6
[mm]
H1
[mm]
H2
[mm]
L
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23120.0012 Loose Slot ...
EH 23120.0012
20
12
14
5.5
32
50
V40/V70
EH 23120.0014 Loose Slot ...
EH 23120.0014
20
14
14
5.5
32
55
V40/V70
EH 23120.0016 Loose Slot ...
EH 23120.0016
20
16
14
5.5
32
60
V40/V70
EH 23120.0018 Loose Slot ...
EH 23120.0018
20
18
14
5.5
32
65
V40/V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表