目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2269. - Screwed Rest Buttons / with female thread and flat surface
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22690. Screwed Rest Buttons
with female thread and plain surface
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2269_bolzen/mit_innengewinde_und_auflageflaeche_plan/eh_2269_4.prj},{NB=EH 22690.0302 Bolzen (Vorrichtungssysteme)},{BESTNR=EH 22690.0302},{BESTNR1=EH_2269.302},{L1=25},{D=M 12},{DNDM=12.000},{DKDM=10.106},{D1=22},{D2=25.2},{T=15},{SW=22},{G=65},{SYSTEM=V70/L12},{H=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
±0.01
[mm]
D
thread
ⁿ/ₐ
D1
[mm]
D2
[mm]
T
[mm]
SW
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22690.0321 Screwed Res...
EH 22690.0321
15
M 8
17
19.4
6
17
23
V40
EH 22690.0323 Screwed Res...
EH 22690.0323
25
M 8
17
19.4
12
17
40
V40
EH 22690.0301 Screwed Res...
EH 22690.0301
20
M 12
22
25.2
10
22
52
V70/L12
EH 22690.0302 Screwed Res...
EH 22690.0302
25
M 12
22
25.2
15
22
65
V70/L12
EH 22690.0303 Screwed Res...
EH 22690.0303
30
M 12
22
25.2
18
22
77
V70/L12
EH 22690.0304 Screwed Res...
EH 22690.0304
40
M 12
22
25.2
18
22
105
V70/L12
EH 22690.0305 Screwed Res...
EH 22690.0305
50
M 12
22
25.2
18
22
135
V70/L12
EH 22690.0343 Screwed Res...
EH 22690.0343
30
M 16
30
34.5
20
30
140
L16
EH 22690.0345 Screwed Res...
EH 22690.0345
50
M 16
30
34.5
24
30
250
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表