目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22540. - Grub Screws, DIN 6332 with thrust point form S / with internal hexagon
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22540. Grub Screws DIN 6332 with thrust point, form S
with internal hexagon
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2254_gewindestifte_mit_druckzapfen_din_6332/mit_innensechskant/eh_2254.prj},{NB=EH 22540.0421 Gewindestift (Vorrichtungssysteme)},{BESTNR=EH 22540.0421},{AUS=mit Innensechskant},{BESTNR1=EH_2254.421},{D1=M 12},{NDM=12.000},{KDM=9.853},{L1=60},{D2=8},{D3=7.2},{Z2=10.0},{Z3=4.5},{SW=6},{G=40.0},{SYSTEM=V70/L12},{DN=12},{DK=10.2},{R=6},{L4=2.4},{B=2.0},{ST=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
h11
[mm]
D3
[mm]
Z2
[mm]
Z3
[mm]
SW
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22540.0381 Grub Screw
EH 22540.0381
M 8
40
6
5.4
7.5
3.0
4
11.8
V40
EH 22540.0382 Grub Screw
EH 22540.0382
M 8
60
6
5.4
7.5
3.0
4
18.1
V40
EH 22540.0401 Grub Screw
EH 22540.0401
M 10
60
8
7.2
9.0
4.5
5
27.5
V70
EH 22540.0421 Grub Screw
EH 22540.0421
M 12
60
8
7.2
10.0
4.5
6
40.0
V70/L12
EH 22540.0422 Grub Screw
EH 22540.0422
M 12
80
8
7.2
10.0
4.5
6
55.0
V70/L12
EH 22540.0423 Grub Screw
EH 22540.0423
M 12
100
8
7.2
10.0
4.5
6
69.0
V70/L12
EH 22540.0462 Grub Screw
EH 22540.0462
M 16
100
12
11.0
12.0
5.0
8
126.0
V70/L16
EH 22540.0463 Grub Screw
EH 22540.0463
M 16
125
12
11.0
12.0
5.0
8
160.0
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表