目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700. - Clamping Element Systems
Halder
Standard Parts
Clamping Elements
EH 23700. Clamping Element Systems
EH 23700. Clamping Element Systems
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2370/eh_2370_9/eh_2370_9_ass.prj},{NB=EH 23700.0012 Spanneisenelement (78)},{BESTNR=23700.0012},{BESTNRX=2370.012},{A=25},{B=25},{C=65},{B1=35},{E=110},{F=20},{G=M 12},{GG=12.000},{GNDM=10.106},{GKDM=9.853},{H=78},{HH1=48},{HH2=78},{H1=112},{I=12.5},{L=40},{N=10},{GEW=800},{D=12.000},{B11=12.500},{B3=13.000},{B4=18.000},{L2=21.500},{L3=11.500},{L4=82.000},{L6=19.000},{SW1=22.000},{DK=10.200},{H3=10.000},{SW=18.000},{D2=20.000},{H4=15.000},{H5=8.000},{D3=28.000},{D4=25.000},{H6=2.700},{H7=18.000},{H8=4.000},{D5=25.000},{L8=15.000},{PPATH=eh_2370_9_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
B1
[mm]
E
[mm]
F
[mm]
G
thread
ⁿ/ₐ
H1
[mm]
I
[mm]
L
[mm]
N
[mm]
GEW
weight
[g]
EH 23700.0012 Clamping El...
23700.0012
25
25
65
35
110
20
M 12
112
12.5
40
10
800
EH 23700.0016 Clamping El...
23700.0016
30
30
78
40
142
30
M 16
145
14.0
50
13
1650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表