目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23370. - Clamping Claws with positioning bushing
Halder
Standard Parts
Clamping Elements
EH 23370. Clamping Elements
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2337/eh_2337_2_asmtab.prj},{NB=EH 23370.0135 Spannpratze (0)},{BESTNR=23370.0135},{BESTNR1=2337.135},{D1=20},{H1=6-15},{B1=26.0},{D2=M8},{D3=M8},{D4=30},{H2=51},{H3=35},{H4=10},{L1=48.0},{L2=35.0},{L3=28},{L4=75},{L5=20},{HUB=0},{SW=13},{ABD1=30},{ABD2=M8},{ABL1=30},{SK=5.0},{AM=10},{G=243},{S1=9},{PPATH=eh_2337_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
f7
[mm]
H1
[mm]
B1
[mm]
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
n6
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
ABD1
location hole H7
[mm]
ABD2
Location hole
ⁿ/ₐ
ABL1
Location hole
[mm]
SK
Clamping force
[kN]
AM
Tightening torque max.
[Nm]
G
weight
[g]
EH 23370.0118 Clamping Cl...
23370.0118
16
0-5
2.0
M6
M6
26
31
18
7
37.0
27.0
22
50
16
10
26
M6
19
2.5
5
118
EH 23370.0124 Clamping Cl...
23370.0124
16
3-8
20.0
M6
M6
26
37
24
7
37.0
27.0
22
60
16
10
26
M6
22
2.5
5
128
EH 23370.0128 Clamping Cl...
23370.0128
20
0-8
26.0
M8
M8
30
40
24
10
48.0
35.0
28
65
20
13
30
M8
25
5.0
10
218
EH 23370.0135 Clamping Cl...
23370.0135
20
6-15
26.0
M8
M8
30
51
35
10
48.0
35.0
28
75
20
13
30
M8
30
5.0
10
243
EH 23370.0140 Clamping Cl...
23370.0140
25
0-15
33.0
M10
M10
35
60
40
11
60.5
43.5
37
90
36
16
35
M10
41
7.5
20
483
EH 23370.0145 Clamping Cl...
23370.0145
25
10-20
33.0
M10
M10
35
78
58
11
60.5
43.5
37
110
36
16
35
M10
49
7.5
20
552
EH 23370.0150 Clamping Cl...
23370.0150
30
0-25
40.3
M12
M12
42
73
50
13
75.0
55.0
43
120
45
18
42
M12
51
10.0
30
859
EH 23370.0183 Clamping Cl...
23370.0183
30
20-41
40.3
M12
M12
42
106
83
13
75.0
55.0
43
150
45
18
42
M12
64
10.0
30
1034
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表