目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22720. - Kugeldruckschrauben ohne Kopf, abgeflachte Kugel und Innensechsrund
Halder
Standard Parts
Machine and Fixture Elements
EH 22720. Ball-Ended Thrust Screws headless, flat-faced ball and hexalobular socket
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22720_d/eh_22720_d_asmtab.prj},{NB=22720.1564 Kugeldruckschraube (0)},{BESTNR=22720.1564},{MAT=Vergütungsstahl},{AUS=volle Kugel},{D1=M6},{ROT=0},{NDM=6.000},{L2=16.0},{D3=3.2},{KG=4.0},{T=15},{BESTA=9.0},{TMAX=250},{G=2.5},{VERS=6},{PPATH=eh_22720_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Bestellnummer
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Ausfuehrung
ⁿ/ₐ
D1
Gewinde
ⁿ/ₐ
L2
[mm]
D3
[mm]
KG
Kugel
[mm]
T
Innensechsrund
[mm]
BESTA
Belastbarkeit bei statischer Belastung/max.
[kN]
TMAX
Temperature max.
[°C]
G
Weight
[g]
22720.1542 Ball-Ended Thr...
22720.1542
Vergütungsstahl
volle Kugel
M4
5.6
1.8
2.5
8
3.5
250
0.5
22720.1544 Ball-Ended Thr...
22720.1544
Vergütungsstahl
volle Kugel
M4
9.6
1.8
2.5
8
3.5
250
0.5
22720.1552 Ball-Ended Thr...
22720.1552
Vergütungsstahl
volle Kugel
M5
7.5
2.2
3.0
10
4.5
250
0.6
22720.1554 Ball-Ended Thr...
22720.1554
Vergütungsstahl
volle Kugel
M5
11.5
2.2
3.0
10
4.5
250
1.1
22720.1562 Ball-Ended Thr...
22720.1562
Vergütungsstahl
volle Kugel
M6
10.0
3.2
4.0
15
9.0
250
1.5
22720.1564 Ball-Ended Thr...
22720.1564
Vergütungsstahl
volle Kugel
M6
16.0
3.2
4.0
15
9.0
250
2.5
22720.2542 Ball-Ended Thr...
22720.2542
Rostfreier Stahl
volle Kugel
M4
5.6
1.8
2.5
8
3.5
250
0.5
22720.2544 Ball-Ended Thr...
22720.2544
Rostfreier Stahl
volle Kugel
M4
9.6
1.8
2.5
8
3.5
250
0.5
22720.2552 Ball-Ended Thr...
22720.2552
Rostfreier Stahl
volle Kugel
M5
7.5
2.2
3.0
10
4.5
250
0.6
22720.2554 Ball-Ended Thr...
22720.2554
Rostfreier Stahl
volle Kugel
M5
11.5
2.2
3.0
10
4.5
250
1.1
22720.2562 Ball-Ended Thr...
22720.2562
Rostfreier Stahl
volle Kugel
M6
10.0
3.2
4.0
15
9.0
250
1.5
22720.2564 Ball-Ended Thr...
22720.2564
Rostfreier Stahl
volle Kugel
M6
16.0
3.2
4.0
15
9.0
250
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表