目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22410. / EH 22420. - Clamp Lock Pins with button handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22410. / EH 22420. Clamp Lock Pins with button handle
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22410/eh_22410_klemmsperrbolzen.prj},{NB=22410.0113 Klemmsperrbolzen},{BESTNR=22410.0113},{MAT=Rostfreier Stahl 1.4305},{D1=16},{L1=120},{D2=16.5},{D3=23.4},{D4=40},{L2=134.4},{L3=42.2},{L4=34.5},{L5=28.5},{H11=16},{TEMPMIN=-30},{TEMPMAX=150},{SG1=155},{KUGEL=6.500},{G=282},{FUNC=},{NDM1=10.1640},{NDM2=1.59},{NDM3=2.3815},{NDM4=17.6883},{NDM5=19},{NDM6=1.115},{NDM7=2.7875},{NDM8=19.6709},{NDM9=2.23},{NDM10=4.325},{NDM11=3.25},{NDM12=1.7500},{NDM13=10.8},{NDM15=11.9045},{NDM16=1.1315},{NDM17=16},{NDM18=1.5},{FASE=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
+2/-1
[mm]
D2
+0.1/-0.05
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H11
Location hole
[mm]
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
SG1
Shearing resistance, double min.
[kN]
G
Weight
[g]
22410.0022 Clamp Lock Pin
22410.0022
Stainless steel 1.4305
6
10
6.2
11.3
20
17.4
20.7
17.6
14.6
6
-30
150
21
13
22410.0024 Clamp Lock Pin
22410.0024
Stainless steel 1.4305
6
20
6.2
11.3
20
27.4
20.7
17.6
14.6
6
-30
150
21
15
22410.0028 Clamp Lock Pin
22410.0028
Stainless steel 1.4305
6
40
6.2
11.3
20
47.4
20.7
17.6
14.6
6
-30
150
21
19
22410.0032 Clamp Lock Pin
22410.0032
Stainless steel 1.4305
6
60
6.2
11.3
20
67.4
20.7
17.6
14.6
6
-30
150
21
23
22410.0042 Clamp Lock Pin
22410.0042
Stainless steel 1.4305
8
10
8.3
14.1
25
18.6
27.3
22.6
18.6
8
-30
150
38
25
22410.0044 Clamp Lock Pin
22410.0044
Stainless steel 1.4305
8
20
8.3
14.1
25
28.6
27.3
22.6
18.6
8
-30
150
38
28
22410.0048 Clamp Lock Pin
22410.0048
Stainless steel 1.4305
8
40
8.3
14.1
25
48.6
27.3
22.6
18.6
8
-30
150
38
36
22410.0052 Clamp Lock Pin
22410.0052
Stainless steel 1.4305
8
60
8.3
14.1
25
68.6
27.3
22.6
18.6
8
-30
150
38
43
22410.0056 Clamp Lock Pin
22410.0056
Stainless steel 1.4305
8
80
8.3
14.1
25
88.6
27.3
22.6
18.6
8
-30
150
38
51
22410.0062 Clamp Lock Pin
22410.0062
Stainless steel 1.4305
10
20
10.3
14.1
25
31.0
27.3
22.6
18.6
10
-30
150
60
35
22410.0066 Clamp Lock Pin
22410.0066
Stainless steel 1.4305
10
40
10.3
14.1
25
51.0
27.3
22.6
18.6
10
-30
150
60
47
22410.0070 Clamp Lock Pin
22410.0070
Stainless steel 1.4305
10
60
10.3
14.1
25
70.0
27.3
22.6
18.6
10
-30
150
60
58
22410.0072 Clamp Lock Pin
22410.0072
Stainless steel 1.4305
10
80
10.3
14.1
25
90.0
27.3
22.6
18.6
10
-30
150
60
70
22410.0074 Clamp Lock Pin
22410.0074
Stainless steel 1.4305
10
100
10.3
14.1
25
110.0
27.3
22.6
18.6
10
-30
150
60
83
22410.0082 Clamp Lock Pin
22410.0082
Stainless steel 1.4305
12
20
12.3
17.7
35
31.0
33.2
27.3
22.3
12
-30
150
87
64
22410.0086 Clamp Lock Pin
22410.0086
Stainless steel 1.4305
12
40
12.3
17.7
35
51.0
33.2
27.3
22.3
12
-30
150
87
81
22410.0090 Clamp Lock Pin
22410.0090
Stainless steel 1.4305
12
60
12.3
17.7
35
71.0
33.2
27.3
22.3
12
-30
150
87
98
22410.0092 Clamp Lock Pin
22410.0092
Stainless steel 1.4305
12
80
12.3
17.7
35
91.0
33.2
27.3
22.3
12
-30
150
87
115
22410.0094 Clamp Lock Pin
22410.0094
Stainless steel 1.4305
12
100
12.3
17.7
35
111.0
33.2
27.3
22.3
12
-30
150
87
132
22410.0102 Clamp Lock Pin
22410.0102
Stainless steel 1.4305
16
30
16.5
23.4
40
44.4
42.2
34.5
28.5
16
-30
150
155
144
22410.0107 Clamp Lock Pin
22410.0107
Stainless steel 1.4305
16
60
16.5
23.4
40
74.4
42.2
34.5
28.5
16
-30
150
155
190
22410.0110 Clamp Lock Pin
22410.0110
Stainless steel 1.4305
16
90
16.5
23.4
40
104.4
42.2
34.5
28.5
16
-30
150
155
236
22410.0113 Clamp Lock Pin
22410.0113
Stainless steel 1.4305
16
120
16.5
23.4
40
134.4
42.2
34.5
28.5
16
-30
150
155
282
22420.0022 Clamp Lock Pin
22420.0022
Stainless steel 1.4542, p...
6
10
6.2
11.3
20
17.4
20.7
17.6
14.6
6
-30
150
35
13
22420.0024 Clamp Lock Pin
22420.0024
Stainless steel 1.4542, p...
6
20
6.2
11.3
20
27.4
20.7
17.6
14.6
6
-30
150
35
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表