目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22260. - Door Catches / locking by turning to the right
Halder
Standard Parts
Machine and Fixture Elements
EH 22260. Door Catches
locking by turning to the right
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2226_1/eh_2226_a/eh_2226_a.prj},{NB=EH 22260.0010 Tuerriegel},{BESTNR=22260.0010},{BESTNR1=2226.010},{AUS=Verriegeln durch Rechtsdrehung},{D1=35},{D2=10},{D3=18},{B1=15},{B2=7},{B3=3},{B4=7.0},{G=40},{FUNC=Closing, Locking, Closing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H8
[mm]
D3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
G
weight
[g]
EH 22260.0008 Door Catch
22260.0008
locking by turning to the...
35
8
18
15
7
3
7.0
40
EH 22260.0010 Door Catch
22260.0010
locking by turning to the...
35
10
18
15
7
3
7.0
40
EH 22260.0012 Door Catch
22260.0012
locking by turning to the...
65
12
23
20
10
5
7.2
102
EH 22260.0016 Door Catch
22260.0016
locking by turning to the...
80
16
27
24
12
6
8.8
225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表