目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24630. - Palm Grips DIN 6335, light-metal / with blind hole with female thread, form E
Halder
Standard Parts
Operating Elements
EH 24630. Palm Grips, DIN 6335 light metal
with blind hole with female thread, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2463/eh_2463_2/eh_2463_2.prj},{NB=EH 24630.0480 Kreuzgriff},{BESTNR=24630.0480},{BESTNR1=2463.480},{AUS=mit Gewindesackloch, Form E, unpoliert},{D1=80},{D2=25},{D5=M16},{H2=50},{T2=28},{G=143},{RK=6.0},{RG=25.0},{R1=100},{FORM=e},{NDM=13.835},{KDM=16.000},{H3=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
thread
ⁿ/ₐ
H2
[mm]
T2
[mm]
G
weight
[g]
EH 24630.0440 Palm Grip
24630.0440
with blind hole with fema...
40
14
M8
25
15
22
EH 24630.0450 Palm Grip
24630.0450
with blind hole with fema...
50
18
M10
32
18
46
EH 24630.0463 Palm Grip
24630.0463
with blind hole with fema...
63
20
M12
40
22
86
EH 24630.0480 Palm Grip
24630.0480
with blind hole with fema...
80
25
M16
50
28
143
EH 24630.0840 Palm Grip
24630.0840
with blind hole with fema...
40
14
M8
25
15
22
EH 24630.0850 Palm Grip
24630.0850
with blind hole with fema...
50
18
M10
32
18
46
EH 24630.0863 Palm Grip
24630.0863
with blind hole with fema...
63
20
M12
40
22
86
EH 24630.0880 Palm Grip
24630.0880
with blind hole with fema...
80
25
M16
50
28
143
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表